Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter SX, Networking Rack Enclosure, 42U, White, 1991H x 750W x 1200D mm [TAA]

SKU: AR3340W

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Ideal for medium and high density networking or computing

success

Designed for faster IT installation, adds or changes

success

Promotes proper airflow to improve cooling efficiency

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

643 kg CO2 eq.

See All

Compatible Products

Accessories (20)

Airflow (8)

Cable Management (20)

Cables (2)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Brochure

document

CAD

document

Environmental Disclosure

APC NetShelter SX Enclosures

bullet

Ideal for medium and high density networking or computing

bullet

Designed for faster IT installation, adds or changes

bullet

Promotes proper airflow to improve cooling efficiency

bullet

Full height, 0U accessory channels (x2) for more available Uspace

bullet

Compatible with a wide variety of accessories for organization, airflow, and ease of use

NetShelter SX Networking Enclosure expands Schneider Electric's superior IT enclosure line with improved support for high density networking applications Integrated high density cable managers and improved cable access roof provide support for large cable bundles When combined with the Side Airflow Duct Kit, the Networking Enclosure ensures complete isolation of cold intake and hot exhaust air for large switches and SAN directors

Overview

Presentation

NetShelter SX Networking Enclosure expands Schneider Electric's superior IT enclosure line with improved support for high density networking applications. Integrated high density cable managers and improved cable access roof provide support for large cable bundles. When combined with the Side Airflow Duct Kit, the Networking Enclosure ensures complete isolation of cold intake and hot exhaust air for large switches and SAN directors.

Main

Product or Component Type

Rack enclosure

Number of rack unit

42U

Provided equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

643 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

614 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

16 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

14 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.

1 Results

Scheduled Assembly Service for 1 Rack 5X8

WASSEM5X8-RK-01

Installation, Commissioning