Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter SX, Server Rack Enclosure, 12U, Black, 658H x 600W x 1070D mm [TAA]

SKU: AR3103

Enter ZIP code to see pricing

loader
success

This product is TAA,BAA via COTS compliant.

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

284 kg CO2 eq.

See All

Compatible Products

Accessories (20)

Airflow (7)

Cable Management (18)

Cables (2)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC NetShelter SX Enclosures

bullet

This product is TAA,BAA via COTS compliant.

APC NetShelter SX server rack enclosure with the most standard features for speed of deployment and installation. Rack design offers 12RU height with 921 mm max equipment mounting depth, 272 kg (600 lb) static load, and 272 kg (600 lb) dynamic load and two 0U accessory channels. Ready for low to medium density edge computing. Shorter height allows for deployment underneath cabinets, desks, in remote office branch office spaces for a secure and discrete solution for IT devices.

Overview

Presentation

An industry-standard rack with the most standard features for speed of deployment and installation. Ready for low to medium density edge computing. Shorter height allows for deployment underneath cabinets, desks, in remote office branch office spaces for a secure and discrete solution for IT devices.

Main

Product or Component Type

Rack enclosure

Number of rack unit

12U

Rack Width

19"

Permanent permissible load

Provided equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

284 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

271 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

7 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

6 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.

1 Results

Scheduled Assembly Service for 1 Rack 5X8

WASSEM5X8-RK-01

Installation, Commissioning