APC NetShelter SX, Server Rack Enclosure, 18U, Shock Packaging, Black, 925H x 600W x 1070D mm [TAA]
SKU: AR3106SP
Enter ZIP code to see pricing
This product is TAA,BAA via COTS compliant.
Environmental Data
APC NetShelter SX Enclosures
This product is TAA,BAA via COTS compliant.
APC NetShelter SX server rack enclosure with the most standard features for speed of deployment and installation. Rack design offers 18RU height with 921 mm max equipment mounting depth, 408 kg (900 lb) static load, and 408 kg (900 lb) dynamic load and two 0U accessory channels. Ready for low to medium density edge computing. Shorter height allows for deployment underneath cabinets, desks, in remote office branch office spaces for a secure and discrete solution for IT devices.
Overview
Presentation
An industry-standard rack with the most standard features for speed of deployment and installation. Ready for low to medium density edge computing. Shorter height allows for deployment underneath cabinets, desks, in remote office branch office spaces for a secure and discrete solution for IT devices. Shock pallet and shock packaging simplify IT “rack and stack” for equipment integrators.
Main
Product or Component Type
Rack enclosure
Number of rack unit
18U
Rack Width
19"
Permanent permissible load
Provided equipment
Environmental footprint
Total lifecycle Carbon footprint
446 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
425 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
11 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
9 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
1 Results