APC NetShelter SX, Server Rack Enclosure, 42U, Black, 1991H x 600W x 1070D mm [TAA]
SKU: AR3100HACS
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Ideal for medium to high density environments
With a 42U height, it provides plenty of room for mounting various devices
Fully perforated front and rear doors ensure adequate airflow, crucial for cooling servers and networking equipment
Environmental Data
APC NetShelter SX Enclosures
Ideal for medium to high density environments
With a 42U height, it provides plenty of room for mounting various devices
Fully perforated front and rear doors ensure adequate airflow, crucial for cooling servers and networking equipment
Pre-installed casters allow for easy movement and positioning within your data center
The load capacity makes it suitable for heavy IT equipment
It is a versatile and robust solution for IT equipment. Reliable IT enclosures with essential functionality and features to meet the most requirements and applications of rack-mount IT equipment in variety of IT environments. The enclosure supports a maximum static load of 2250 lbs (1020.6 kg) and a dynamic load of 3750 lbs (1701.0 kg). It includes casters, doors, ground studs, leveling feet, mounting hardware, and side panels. The rack is equipped with square holes for easy installation.
Overview
Lead time
Usually in Stock
Main
Product or Component Type
Rack enclosure
Number of rack unit
42U
Provided equipment
Environmental footprint
Total lifecycle Carbon footprint
507 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
484 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
12 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
11 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
1 Results