APC NetShelter SX, Server Rack Enclosure, 42U, Black, 1991H x 700W x 1070D mm [TAA]
SKU: AR3130
Enter ZIP code to see pricing
This product is TAA,BAA via COTS compliant.
Environmental Data
APC NetShelter SX Enclosures
This product is TAA,BAA via COTS compliant.
The AR3130 is a robust server rack enclosure from APC’s NetShelter SX series, designed to house and protect IT equipment. This 42U rack features dimensions of 1991H x 700W x 1070D mm, providing ample space for various components. It supports a static load capacity of up to 2250 lbs (1020.6 kg) and a dynamic load capacity of 3750 lbs (1701 kg), making it suitable for heavy-duty applications. The enclosure includes pre-installed casters and leveling feet for easy mobility and stability It also comes with baying hardware, keyed-alike doors, and side panels for enhanced security. The AR3130 adheres to UL 2416 and UL 60950-1 standards, ensuring compliance with safety regulations.
Main
Product or Component Type
Rack enclosure
Number of rack unit
42U
Rack Width
19"
Permanent permissible load
Provided equipment
Complementary
Mounting Mode
Not rack-mountable
Minimum Mounting Depth
10.3 in (261.9 mm)
Maximum Mounting Depth
36.02 in (914.9 mm)
Color
Black
Height
78.4 in (1991 mm)
Width
27.6 in (700 mm)
Depth
42.1 in (1070 mm)
Net Weight
303.89 lb(US) (137.84 kg)
Environmental footprint
Total lifecycle Carbon footprint
562 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
536 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
14 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
12 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
1 Results