APC NetShelter SX, Server Rack Enclosure, 42U, Black, 1991H x 750W x 1200D mm [TAA]
SKU: AR3350
Enter ZIP code to see pricing
This product is TAA,BAA via COTS compliant.
Environmental Data
APC NetShelter SX Enclosures
This product is TAA,BAA via COTS compliant.
An industry standard server rack ready for medium to high density environments with height designed to easily fit through standard doorways. Wide rack design provides space for passing cabling from front-to-back and ensures plenty of clearance at the back for rack accessories and limits interference with IT device hot swap components. Very ideal for blade, converged, and hyperconverged devices. Deeper rack design provides enough rack mounting space for even the deepest devices and still plenty of room for vertically mounting accessories.
Main
Product or Component Type
Rack enclosure
Number of rack unit
42U
Rack Width
19"
Permanent permissible load
Provided equipment
Complementary
Mounting Mode
Not rack-mountable
Minimum Mounting Depth
10.3 in (261.9 mm)
Maximum Mounting Depth
41.3 in (1048 mm)
Color
Black
Marking
Height
78.4 in (1991 mm)
Width
29.5 in (750 mm)
Depth
47.2 in (1200 mm)
Net Weight
355.74 lb(US) (161.36 kg)
Environmental footprint
Total lifecycle Carbon footprint
643 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
614 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
16 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
14 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
Compliant By ExemptionUse Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
1 Results