APC NetShelter SX, Server Rack Enclosure, 42U, Shock Packaging, 2000 lbs, Black, 1991H x 600W x 1070D mm [TAA]
SKU: AR3100SP
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
An industry standard rack with features for speed of deployment and installation
Cabinet paired with a shock absorbing pallet, unloading ramp, and impact resistant shell
Shock pallet and shock packaging simplifies IT “rack and stack” for equipment integrators
Environmental Data
APC NetShelter SX Enclosures
An industry standard rack with features for speed of deployment and installation
Cabinet paired with a shock absorbing pallet, unloading ramp, and impact resistant shell
Shock pallet and shock packaging simplifies IT “rack and stack” for equipment integrators
Adjustable mounting rails simplifies installation and alignment
Compatible with a wide variety of accessories for organization, airflow, and ease of use
APC NetShelter SX server rack enclosure cabinet with shock packaging system designed to safely integrate, transport, unload and deploy up to 2000 lbs (907 kg) of IT equipment. Rack design offers 42RU height with 915 mm max equipment mounting depth, 1701 kg (3750 lb) static load, and 1021 kg (2250 kg) dynamic load. The enclosure solution is paired with a shock absorbing pallet, unloading ramp, and impact resistant shell. The system has been engineered, tested and approved for secure shipment of fully converged systems such as being certified with Cisco® for pre-racking and shipping Cisco Unified Computing System (UCS)
Overview
Presentation
NetShelter SX cabinet and packaging system designed to safely integrate, transport, unload and deploy up to 2000 lbs (907 kg) of IT equipment. The cabinet is paired with a shock absorbing pallet, unloading ramp, and impact resistant shell. The system has been engineered, tested and approved for secure shipment of fully converged systems such as being certified with Cisco® for pre-racking and shipping Cisco Unified Computing System (UCS).
Lead time
Usually in Stock
Main
Product or Component Type
Rack enclosure
Number of rack unit
42U
Provided equipment
Environmental footprint
Total lifecycle Carbon footprint
850 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
811 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
21 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
18 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
1 Results