APC NetShelter SX, Server Rack Enclosure, 42U, White, 1991H x 600W x 1070D mm [TAA]
SKU: AR3100W
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Split rear doors
Integrated joining hardware with multiple width enclosure alignment
Low-profile castors and adjustable leveling feet from underneath or above
Environmental Data
APC NetShelter SX Enclosures
Split rear doors
Integrated joining hardware with multiple width enclosure alignment
Low-profile castors and adjustable leveling feet from underneath or above
Pre-installed full-enclosure height rear accessory channels
Special packaging options for shipping rack with equipment pre-racked
Split rear doors improve access and serviceability to rear of rack mounted equipment. The split rear doors help to maximize floor space. Only 11 inches (279 mm) of clearance is required behind the enclosures to allow for door swing. Enclosures include pre-installed joining hardware to join enclosures in a row and provide additional stability to the enclosure. The pre-installed joining hardware includes holes for joining to an adjacent enclosure at 600mm centers or 24in centers depending upon the floor layout. Enclosures are shipped standard with both leveling feet and castors. Leveling feet can be quickly adjusted through the use of a screwdriver or drill, eliminating the need to reach underneath with a wrench. Enclosures with shock packaging are standard enclosures with provisions in the packaging design and enclosure assembly for shipping the enclosures with equipment mounted inside.
Overview
Lead time
Usually in Stock
Main
Product or Component Type
Rack enclosure
Number of rack unit
42U
Provided equipment
Environmental footprint
Total lifecycle Carbon footprint
507 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
484 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
12 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
11 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
1 Results