APC NetShelter SX, Server Rack Enclosure, 42U, without Rear Doors, Black, 1991H x 750W x 1070D mm [TAA]
SKU: AR3150HACS
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Environmental Data
APC NetShelter SX Enclosures
Overview
Lead time
Usually in Stock
Main
Product or Component Type
Rack enclosure
Number of rack unit
42U
Provided equipment
Environmental Data explainedHow we assess product sustainability
Environmental footprint
Total lifecycle Carbon footprint
542 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
518 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
13 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
12 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Take-back
No
1 Results