APC NetShelter SX, Server Rack Enclosure, 45U, Black, 2124H x 600W x 1070D mm
SKU: AR3105
Enter ZIP code to see pricing
This product is TAA,BAA via COTS compliant.
Environmental Data
APC NetShelter SX Enclosures
This product is TAA,BAA via COTS compliant.
It is a 45U server rack enclosure. It is constructed with 14-gauge EIA mounting rails, 16-gauge front door, 16-gauge posts, and 18-gauge rear door and side panels. It comes with baying hardware, keyed-alike doors and side panels, leveling feet, pre-installed casters, and side panels. This enclosure is ideal for medium to high-density environments, offering efficient cable management and security.
Main
Product or Component Type
Rack enclosure
Number of rack unit
45U
Rack Width
19"
Permanent permissible load
Provided equipment
Complementary
Mounting Mode
Not rack-mountable
Minimum Mounting Depth
7.5 in (190.5 mm)
Maximum Mounting Depth
36.02 in (914.9 mm)
Color
Black
Marking
Height
83.6 in (2124 mm)
Width
23.6 in (600 mm)
Depth
42.1 in (1070 mm)
Net Weight
302.03 lb(US) (137 kg)
Environmental footprint
Total lifecycle Carbon footprint
539 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
515 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
13 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
11 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
1 Results