Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter SX, Server Rack Enclosure, 45U, Black, 2124H x 750W x 1200D mm

SKU: AR3355

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Ideal for the blade, converged, and hyper-converged devices

success

Wide rack design provides space for passing cabling from front to back

success

Deeper rack design provides enough rack mounting space for even the deepest devices

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

661 kg CO2 eq.

See All

Compatible Products

Accessories (20)

Airflow (9)

Cable Management (20)

Mounting (5)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

APC NetShelter SX Enclosures

bullet

Ideal for the blade, converged, and hyper-converged devices

bullet

Wide rack design provides space for passing cabling from front to back

bullet

Deeper rack design provides enough rack mounting space for even the deepest devices

bullet

45U height allows for an additional 3U of rack mounting space

bullet

Increased cable management options

Feature-rich rack enclosure optimized for easy installation, managing cables, integrating power distribution, and maximizing airflow. Includes: Baying hardware, Key(s), Keyed-alike doors and side panels, Leveling feet, Mounting hardware, Pre-installed casters, Side panels. Split rear doors improve access and serviceability to rear of rack mounted equipment. The split rear doors help to maximize floor space. Only 11 inches (279 mm) of clearance is required behind the enclosures to allow for door swing. Enclosures include pre-installed joining hardware to join enclosures in a row and provide additional stability to the enclosure. Enclosures are shipped standard with both leveling feet and castors. Leveling feet can be quickly adjusted through the use of a screwdriver or drill, eliminating the need to reach underneath with a wrench. Integrated and adjustable rear accessory channel provides zero U mounting locations for toolless accessories. Each channel has two mounting bays to support a combination of up to four accessories such as PDUs and vertical cable organizers. Enclosures with shock packaging are standard enclosures with provisions in the packaging design and enclosure assembly for shipping the enclosures with equipment mounted inside.

Main

Product or Component Type

Rack enclosure

Number of rack unit

45U

Provided equipment

Physical

Height

83.6 in (2124 mm)

Width

29.5 in (750 mm)

Depth

47.2 in (1200 mm)

Product Weight

372.6 lb(US) (169 kg)

Color

Black

Mounting preference

No preference

Mounting Mode

Not rack-mountable

Maximum Mounting Depth

41.3 in (1048 mm)

Minimum Mounting Depth

10.3 in (261.9 mm)

Rack Width

19"

Marking

Permanent permissible load

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

661 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

631 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

16 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

14 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.

1 Results

Scheduled Assembly Service for 1 Rack 5X8

WASSEM5X8-RK-01

Installation, Commissioning