APC NetShelter SX, Server Rack Enclosure, 45U, White, 2124H x 600W x 1070D mm [TAA]
SKU: AR3105W
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
This product is TAA,BAA via COTS compliant.
Environmental Data
APC NetShelter SX Enclosures
This product is TAA,BAA via COTS compliant.
Main
Product or Component Type
Rack enclosure
Number of rack unit
45U
Provided equipment
Physical
Height
83.6 in (2124 mm)
Width
23.6 in (600 mm)
Depth
42.1 in (1070 mm)
Product Weight
302.03 lb(US) (137 kg)
Color
White
Mounting preference
No preference
Mounting Mode
Not rack-mountable
Maximum Mounting Depth
36.02 in (914.9 mm)
Minimum Mounting Depth
7.5 in (191 mm)
Rack Width
19"
Marking
Permanent permissible load
Environmental footprint
Total lifecycle Carbon footprint
539 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
515 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
13 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
11 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
1 Results