Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter SX, Server Rack Enclosure, 45U, White, 2124H x 600W x 1200D mm [TAA]

SKU: AR3305W

Enter ZIP code to see pricing

loader
success

designed for medium to high-density environments

success

It is a 45U server rack enclosure

success

features 14-gauge EIA mounting rails, 16-gauge front door, 16-gauge posts, and 18-gauge rear door and side panels.

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

556 kg CO2 eq.

See All

Compatible Products

Accessories (20)

Airflow (8)

Cable Management (20)

Cables (2)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Environmental Disclosure

APC NetShelter SX Enclosures

bullet

designed for medium to high-density environments

bullet

It is a 45U server rack enclosure

bullet

features 14-gauge EIA mounting rails, 16-gauge front door, 16-gauge posts, and 18-gauge rear door and side panels.

bullet

Includes baying hardware, keyed-alike doors and side panels, leveling feet, pre-installed casters, and side panels.

bullet

providing ample space for cable management and airflow.

It is a 45U server rack enclosure. It features 14-gauge EIA mounting rails, 16-gauge front door, 16-gauge posts, and 18-gauge rear door and side panels. It includes baying hardware, keyed-alike doors and side panels, leveling feet, pre-installed casters, and side panels. It is designed for medium to high-density environments, providing ample space for cable management and airflow.

Main

Product or Component Type

Rack enclosure

Number of rack unit

45U

Rack Width

19"

Permanent permissible load

Provided equipment

Complementary

Mounting Mode

Not rack-mountable

Minimum Mounting Depth

7.5 in (190.5 mm)

Maximum Mounting Depth

41.3 in (1048 mm)

Color

White

Marking

Height

83.6 in (2124 mm)

Width

23.6 in (600 mm)

Depth

47.2 in (1200 mm)

Product Weight

310.9 lb(US) (141 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

556 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

531 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

13 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

12 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.

1 Results

Scheduled Assembly Service for 1 Rack 5X8

WASSEM5X8-RK-01

Installation, Commissioning