Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter SX, Server Rack Enclosure, 48U, Black, 2258H x 600W x 1070D mm [TAA]

SKU: AR3107

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

The enclosure is for low to medium density server and networking applications

success

Compact width to optimize data center space

success

Tall enclosure with 48U spaces for additional equipment

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

553 kg CO2 eq.

See All

Compatible Products

Accessories (20)

Airflow (8)

Cable Management (20)

Cables (2)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

APC NetShelter SX Enclosures

bullet

The enclosure is for low to medium density server and networking applications

bullet

Compact width to optimize data center space

bullet

Tall enclosure with 48U spaces for additional equipment

bullet

An industry standard rack with features for speed of deployment and installation

bullet

Compatible with a wide variety of accessories for organization, airflow, and ease of use

An industry standard rack with the most features for speed of deployment and installation. Ready for high density environments. 48U height allows for an additional 6U of rack mounting space maximizing u-space per rack footprint.

Overview

Presentation

Tall enclosure with 48U spaces for additional equipment. Compact width to optimize data center space. For low to medium density server and networking applications.

Main

Product or Component Type

Rack enclosure

Number of rack unit

48U

Provided equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

553 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

528 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

13 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

12 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.

1 Results

Scheduled Assembly Service for 1 Rack 5X8

WASSEM5X8-RK-01

Installation, Commissioning