Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter SX, Server Rack Enclosure, 48U, Black, 2258H x 750W x 1070D mm [TAA]

SKU: AR3157

Enter ZIP code to see pricing

loader
success

This product is TAA,BAA via COTS compliant.

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

646 kg CO2 eq.

See All

Compatible Products

Accessories (20)

Airflow (8)

Cable Management (20)

Mounting (5)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

APC NetShelter SX Enclosures

bullet

This product is TAA,BAA via COTS compliant.

An industry standard server rack ready for medium to high density environments with height designed to easily fit through standard doorways. Wide rack design allows for additional space beside the vertical mounting rails for passing cabling from front-to-back in the enclosure. Width is ideal for converged and hyperconverged IT which include a mix of server, storage, and network switches all in one rack. 48U height allows for an additional 6U of rack mounting space maximizing u-space per rack footprint.

Main

Product or Component Type

Rack enclosure

Number of rack unit

48U

Rack Width

19"

Permanent permissible load

Provided equipment

Complementary

Mounting Mode

Not rack-mountable

Minimum Mounting Depth

10.3 in (261.9 mm)

Maximum Mounting Depth

36.02 in (914.9 mm)

Color

Black

Marking

Height

88.9 in (2258 mm)

Width

29.5 in (750 mm)

Depth

42.1 in (1070 mm)

Net Weight

372.78 lb(US) (169.09 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

646 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

617 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

16 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

14 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.

1 Results

Scheduled Assembly Service for 1 Rack 5X8

WASSEM5X8-RK-01

Installation, Commissioning