APC NetShelter SX, Server Rack Enclosure, 48U, White, 2258H x 600W x 1070D mm [TAA]
SKU: AR3107W
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Environmental Data
APC NetShelter SX Enclosures
Overview
Lead time
Usually in Stock
Main
Product or Component Type
Rack enclosure
Number of rack unit
48U
Provided equipment
Environmental footprint
Total lifecycle Carbon footprint
553 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
528 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
13 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
12 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
1 Results