Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter SX, Server Rack Enclosure, 48U, White, 2258H x 600W x 1200D mm [TAA]

SKU: AR3307W

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

For low to medium density server and networking applications

success

Tall enclosure with 48U spaces for additional equipment

success

Compact width to optimize data center space

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

552 kg CO2 eq.

See All

Compatible Products

Accessories (20)

Airflow (8)

Cable Management (20)

Mounting (5)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

CAD

document

Environmental Disclosure

APC NetShelter SX Enclosures

bullet

For low to medium density server and networking applications

bullet

Tall enclosure with 48U spaces for additional equipment

bullet

Compact width to optimize data center space

bullet

Full height, 0U accessory channels (x2) for more available Uspace

bullet

Compatible with a wide variety of accessories for organization, airflow, and ease of use

Tall enclosure with 48U spaces for additional equipment Compact width to optimize data center space For low to medium density server and networking applications

Overview

Presentation

Tall enclosure with 48U spaces for additional equipment. Compact width to optimize data center space. For low to medium density server and networking applications.

Lead time

Usually in Stock

Main

Product or Component Type

Rack enclosure

Number of rack unit

48U

Provided equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

552 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

527 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

13 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

12 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.

1 Results

Scheduled Assembly Service for 1 Rack 5X8

WASSEM5X8-RK-01

Installation, Commissioning