APC NetShelter SX, Server Rack Enclosure, 48U, White, 2258H x 750W x 1200D mm [TAA]
SKU: AR3357W
Enter ZIP code to see pricing
This product is TAA,BAA via COTS compliant.
Environmental Data
APC NetShelter SX Enclosures
This product is TAA,BAA via COTS compliant.
It is a 48U server rack enclosure. It features a robust construction with 14-gauge EIA mounting rails, 16-gauge front and rear doors, and 18-gauge side panels. It includes baying hardware, leveling feet, pre-installed casters, and side panels. It is designed for high-density server and networking applications, providing ample space for cable management and airflow.
Main
Product or Component Type
Rack enclosure
Number of rack unit
48U
Rack Width
19"
Permanent permissible load
Provided equipment
Complementary
Mounting Mode
Not rack-mountable
Minimum Mounting Depth
10.3 in (261.9 mm)
Maximum Mounting Depth
41.3 in (1048 mm)
Color
White
Marking
Height
83.6 in (2124 mm)
Width
29.5 in (750 mm)
Depth
47.2 in (1200 mm)
Product Weight
408.85 lb(US) (185.45 kg)
Environmental footprint
Total lifecycle Carbon footprint
708 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
676 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
17 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
15 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
1 Results