APC NetShelter SX Server Rack Gen 2, 45U, 2124H x 600W x 1200D mm, w/ Sides, White [TAA]
SKU: AR3305W2
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
This product is TAA,BAA via COTS compliant.
Environmental Data
APC NetShelter SX Enclosures
This product is TAA,BAA via COTS compliant.
Introducing the redesigned APC NetShelter SX rack enclosure - trusted, versatile, and built for demanding IT environments. With larger load capacities and more space for equipment, it enables higher-density computing. Choose from standard, wide, extra wide, and large-depth options. The modern look is perfect for colocation and customer-facing businesses. Simplify workflows with easy access to cabling and equipment, and optimize airflow and cable management with our wide range of APC accessories. The 270° (180° bayed) opening doors keep aisles clear, while 80% door perforation improves airflow for high-powered servers. Built with all-steel construction, it lasts for years and can be used for various applications. It ships in sturdy, recyclable packaging.
Main
Product or Component Type
Rack enclosure
Number of rack unit
45U
Provided equipment
Baying hardware
Range of Product
NetShelter SX Enclosures
Physical
Height
83.6 in (2124.6 mm)
Width
23.6 in (600 mm)
Depth
47.2 in (1200 mm)
Product Weight
303.89 lb(US) (137.84 kg)
Color
White
Mounting preference
No preference
Mounting Mode
Not rack-mountable
Maximum Mounting Depth
41.3 in (1048 mm)
Minimum Mounting Depth
7.5 in (190.5 mm)
Rack Width
19"
Marking
Permanent permissible load
Environmental footprint
Total lifecycle Carbon footprint
1 291 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
846 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
47 kg CO2 eq.
Carbon footprint of the installation phase [A5]
18 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
380 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
SCIP Number
31346aed-552c-4a16-81d9-e683a383b6da
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
97
Circularity Profile
No need of specific recycling operations
Removable battery
No
Take-back
No
1 Results