APC NetShelter SX Server Rack Gen 2, 45U, 2124H x 750W x 1070D mm, with Sides, Black [TAA]
SKU: AR3155B2
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Ideal for AI, high density server and networking applications
2nd Gen model with higher load capacity and better airflow
Complete environmental data for sustainability initiatives
Environmental Data
APC NetShelter SX Enclosures
Ideal for AI, high density server and networking applications
2nd Gen model with higher load capacity and better airflow
Complete environmental data for sustainability initiatives
Ample space, organization, security and convenience features
Extensive list of compatible products and accessories
Introducing the redesigned APC NetShelter SX rack enclosure - trusted, versatile, and built for demanding IT environments. With larger load capacities and more space for equipment, it enables higher-density computing. Choose from standard, wide, extra wide, and large-depth options. The modern look is perfect for colocation and customer-facing businesses. Simplify workflows with easy access to cabling and equipment, and optimize airflow and cable management with our wide range of APC accessories. The 270° (180° bayed) opening doors keep aisles clear, while 80% door perforation improves airflow for high-powered servers. Built with all-steel construction, it lasts for years and can be used for various applications. It ships in sturdy, recyclable packaging.
Overview
Lead time
Usually in Stock
Main
Product or Component Type
Rack enclosure
Number of rack unit
45U
Provided equipment
Environmental footprint
Total lifecycle Carbon footprint
1 168 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
920 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
51 kg CO2 eq.
Carbon footprint of the installation phase [A5]
20 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
413 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
97
Circularity Profile
No need of specific recycling operations
Take-back
Nej
1 Results