Schneider Electric Marketplace Logo
products cart iconCart

APC Replacement Battery Cartridge # 130 with 2 Year Warranty

SKU: APCRBC130

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader
success

12V 9AH replaceable battery for APC Power Conditioner

success

Brand new battery shipped from strictly managed warehouse

success

Peace of mind with 2-year warranty and UPS safety certifications

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

44 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Environmental Disclosure

APC Replacement Battery Cartridges

bullet

12V 9AH replaceable battery for APC Power Conditioner

bullet

Brand new battery shipped from strictly managed warehouse

bullet

Peace of mind with 2-year warranty and UPS safety certifications

bullet

Lead-acid battery

Main

Product or Component Type

Replacement battery cartridge

Battery Type

Lead-Acid battery

Provided Equipment

All required connectors

Batteries & Runtime

Battery Slots Empty

0

Included Battery Modules

0

Device mounting

Enclosed battery cartridge

RBC Quantity

1

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

44 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

24 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.6 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

18 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Halogen content performance

Product contains halogen above thresholds

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

1

Circularity Profile

End of Life Information

Take-back

No