Schneider Electric Marketplace Logo
products cart iconCart

APC Replacement Battery Cartridge #143 TAA with 2 Year Warranty [TAA]

SKU: APCRBC143US

Enter ZIP code to see pricing

loader
success

This product is TAA compliant.

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

158 kg CO2 eq.

See All

Compatible Products

External Battery Pack (1)

UPS (5)

Main Documents

document

Product Datasheet

document

User guide

document

Environmental Disclosure

APC Replacement Battery Cartridges

bullet

This product is TAA compliant.

Main

Product or Component Type

Replacement battery cartridge

Battery Type

Lead-Acid battery

Provided Equipment

Range of Product

Replacement Battery Cartridges

Batteries & Runtime

Battery blocks per string

10

Battery Slots Empty

0

Included Battery Modules

0

Device mounting

Enclosed battery cartridge

Battery Voltage

120 V

RBC Quantity

1

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

158 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

83 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

4 kg CO2 eq.

Carbon footprint of the installation phase [A5]

2 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

6 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

64 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

1

Circularity Profile

End of Life Information

Take-back

No