Schneider Electric Marketplace Logo
products cart iconCart

APC Replacement Battery Cartridge #158 with 2 Year Warranty

SKU: APCRBC158

Enter ZIP code to see pricing

loader
success

Brand new battery shipped from strictly managed warehouse

success

Leak-proof sealed lead-acid battery

success

Fully assembled and ready for use

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

40 kg CO2 eq.

See All

Compatible Products

UPS (1)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Environmental Disclosure

APC Replacement Battery Cartridges

bullet

Brand new battery shipped from strictly managed warehouse

bullet

Leak-proof sealed lead-acid battery

bullet

Fully assembled and ready for use

bullet

Supports APC-authorized recycling for earth-friendly disposal

This APC Replacement Battery Cartridge is specifically designed to be fully compatible with APC Back-UPS. The 12V 9.4Ah VRLA battery is thoroughly tested to restore the UPS performance to its original specifications. The APCRBC comes with a 2-year repair or replaceable warranty.

Main

Product or Component Type

Replacement battery cartridge

battery type

Lead-Acid battery

Batteries & Runtime

Battery Slots Empty

0

Included Battery Modules

0

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

40 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

21 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.9 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.5 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

16 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

1

Circularity Profile

End of Life Information

Take-back

No