Schneider Electric Marketplace Logo
products cart iconCart

APC Replacement Battery Cartridge #164 with 2 Year Warranty

SKU: APCRBC164

Enter ZIP code to see pricing

loader
success

12V 9.4AH replaceable battery for APC Back-UPS

success

Brand new battery shipped from strictly managed warehouse

success

Peace of mind with 2-year warranty and UPS safety certifications

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

22 kg CO2 eq.

See All

Compatible Products

UPS (1)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Environmental Disclosure

APC Replacement Battery Cartridges

bullet

12V 9.4AH replaceable battery for APC Back-UPS

bullet

Brand new battery shipped from strictly managed warehouse

bullet

Peace of mind with 2-year warranty and UPS safety certifications

bullet

Lead-acid battery

Main

Main Input Voltage

12 V DC

Product or Component Type

Replacement battery cartridge

battery type

Lead-Acid battery

Provided Equipment

Installation guide

Batteries & Runtime

Battery Slots Empty

0

Included Battery Modules

0

Battery Voltage

12 V

RBC Quantity

1

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

22 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

11 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.5 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.3 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

9 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

1

Circularity Profile

End of Life Information

Take-back

No