Schneider Electric Marketplace Logo
products cart iconCart

APC Replacement Battery Cartridge #216 with 2 Year Warranty

SKU: APCRBC216

Enter ZIP code to see pricing

loader
success

12V 9.4AH replaceable battery for APC Back-UPS Pro

success

Brand new battery shipped from strictly managed warehouse

success

Peace of mind with 2-year warranty and UPS safety certifications

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

38 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Environmental Disclosure

APC Replacement Battery Cartridges

bullet

12V 9.4AH replaceable battery for APC Back-UPS Pro

bullet

Brand new battery shipped from strictly managed warehouse

bullet

Peace of mind with 2-year warranty and UPS safety certifications

bullet

This APCRBC216 is compatible with Back-UPS BGM2200 models.

This is a APC Replacement Battery Cartridge designed for complete compatibility with APC UPS. This is a APC Replacement Battery Cartridge designed for complete compatibility with APC UPS The replaceable battery is tested and approved for restoring the UPS performance to its original specifications. The RBC is a VRLA battery with a 2-year warranty. This APCRBC216 is compatible with Back-UPS BGM2200 models.

Main

Product or Component Type

Replacement battery cartridge

Main Output Voltage

24 V DC

Battery Type

Lead-Acid battery

Batteries & Runtime

Battery Placement

Internal Battery

Battery blocks per string

2

Battery Voltage

12 V

RBC Quantity

2

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

38 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

20 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.8 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.5 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

15 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead, which is known to the State of California to cause cancer and/or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Use Again
Repack and remanufacture

Recyclability potential, in %

1

Circularity Profile

End of Life Information

Take-back

No