Schneider Electric Marketplace Logo
products cart iconCart

APC Replacement Battery Cartridge for Smart-UPS Line Interactive, 24V 9Ah lead-acid battery, 2-year repair or replace warranty

SKU: APCRBC133

Enter ZIP code to see pricing

loader
success

Brand new battery shipped from strictly managed warehouse

success

Leak-proof sealed lead-acid battery

success

Fully assembled and ready for use

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

84 kg CO2 eq.

See All

Compatible Products

UPS (1)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Environmental Disclosure

APC Replacement Battery Cartridges

bullet

Brand new battery shipped from strictly managed warehouse

bullet

Leak-proof sealed lead-acid battery

bullet

Fully assembled and ready for use

bullet

Supports APC-authorized recycling for earth-friendly disposal

This APC Replacement Battery Cartridge is specifically designed to be fully compatible with APC Smart-UPS line interactive. The 24V 9Ah VRLA battery is thoroughly tested to restore the UPS performance to its original specifications. The APCRBC133 battery comes with a 2-year return or replaceable warranty. To see the compatible UPS list, please click "View Compatible UPS Models"button in "Get Support" Section at APC.com

Main

Product or Component Type

Replacement battery cartridge

Number of cables

1

Battery Type

Lead-Acid battery

Provided Equipment

Range of Product

Replacement Battery Cartridges

Batteries & Runtime

Battery Slots Empty

0

Included Battery Modules

0

Device mounting

Enclosed battery cartridge

RBC Quantity

1

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

84 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

45 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

2 kg CO2 eq.

Carbon footprint of the installation phase [A5]

1 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

2 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

34 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

1

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.