Schneider Electric Marketplace Logo
products cart iconCart

APC Replacement Battery Cartridge, VRLA, 9Ah, 24V DC, 2-year warranty

SKU: APCRBCV203

Enter ZIP code to see pricing

loader
success

9Ah 24Vdc replaceable battery for tower Easy UPS

success

Brand new battery shipped from strictly managed warehouse

success

Peace of mind with 2-year warranty and UPS safety certifications

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

36 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Environmental Disclosure

APC Replacement Battery Cartridges

bullet

9Ah 24Vdc replaceable battery for tower Easy UPS

bullet

Brand new battery shipped from strictly managed warehouse

bullet

Peace of mind with 2-year warranty and UPS safety certifications

bullet

Supports APC-authorized recycling for earth-friendly disposal

This is a APC Replacement Battery Cartridge designed for complete compatibility with APC Easy UPS. APCRBCV203 9Ah 24Vdc replaceable battery is tested and approved for restoring the Easy UPS performance to its original specifications. The tower replaceable battery module is made of two cells. It is a VRLA replacement battery with a 2-year warranty. This RBC is compatible with Easy UPS SRV/SRVS 1000VA tower models.

Main

Product or Component Type

Replacement battery cartridge

Main Output Voltage

24 V DC

Number of rack unit

0U

Battery Type

VRLA

Range of Product

Replacement Battery Cartridges

Batteries & Runtime

Battery Placement

Internal Battery

Battery blocks per string

2

Battery Slots Empty

0

Included Battery Modules

0

Battery Voltage

24 V

RBC Quantity

1

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

36 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

19 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.8 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.4 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

2 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

14 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

SCIP Number

9d64af64-ba09-487b-83a8-542c851816cc

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead, which is known to the State of California to cause cancer and/or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

1

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.