APC Service Bypass Panel- 100-120V; 30A; BBM; L5-30P input; (2) 5-20R (6) 5-15R output
SKU: SBP3000RM2U
Enter ZIP code to see pricing
Supports up to 30A, ideal for critical equipment
Provides 2 5-20R and 6 5-15R output connectors for flexible power distribution
Features a bypass switch for safe maintenance
Maintenance Bypass Panels
Supports up to 30A, ideal for critical equipment
Provides 2 5-20R and 6 5-15R output connectors for flexible power distribution
Features a bypass switch for safe maintenance
Designed for rack installation, saving space in data centers
The APC Service Bypass Panel includes 2 NEMA 5-20R, and 6 NEMA 5-15R outlets. It supports a nominal input and output voltage of 100-120V. The unit is rack-mounted, occupying 2U of rack space, and includes a circuit breaker for protection.
Main
Main Input Voltage
Product or Component Type
Bypass kit
Main Output Voltage
Other Output Voltage
110 V
Input Connection Type
NEMA L5-30P
Number of rack unit
2U
Cable length
10.007 ft (3.05 m)
Number of cables
1
Provided Equipment
Range of Product
Maintenance Bypass Panels
Physical
Color
Black
Height
3.5 in (89 mm)
Width
17.008 in (432 mm)
Depth
25.5 in (648 mm)
Net Weight
30.07 lb(US) (13.64 kg)
Mounting Location
Front
Mounting preference
Lower
Mounting Mode
Rack-mounted
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
Compliant By ExemptionREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Take-back
Yes
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.