APC Service Bypass Panel- 200/208/240V 100A MBB Hardwire input (3) L6-30R (3) L6-20R output
SKU: SBP10KRMT4U
Enter ZIP code to see pricing
Supports up to 100A, ideal for high-demand environments
Equipped with 3 L6-30R and 3 L6-20R output connectors for flexible power distribution
Features a bypass switch for uninterrupted maintenance
Maintenance Bypass Panels
Supports up to 100A, ideal for high-demand environments
Equipped with 3 L6-30R and 3 L6-20R output connectors for flexible power distribution
Features a bypass switch for uninterrupted maintenance
Ensures secure and stable hardwired connections
The APC Service Bypass Panel support voltage of 200 and 208 and 240V. It includes 3 NEMA L6-30R and 3 NEMA L6-20R outlets. It features a 4U rack-mount design and is rack mountable. The unit includes rack mounting brackets, user manual, and installation guide.
Main
Main Input Voltage
Product or Component Type
Bypass kit
Main Output Voltage
Other Output Voltage
240 V
Number of rack unit
4U
Provided Equipment
Range of Product
Maintenance Bypass Panels
Physical
Color
Black
Height
7.008 in (178 mm)
Width
17.008 in (432 mm)
Depth
26.5 in (673 mm)
Net Weight
48.1008964404000 lb(US) (21.8181818181818 kg)
Mounting Location
Front
Mounting preference
Lower
Mounting Mode
Rack-mounted
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
SCIP Number
31346aed-552c-4a16-81d9-e683a383b6da
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Take-back
Yes
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.