Schneider Electric Marketplace Logo
products cart iconCart

APC Service Bypass Panel- 200/208/240V; 100A; MBB; Hardwire input; (6) L14-30R output

SKU: SBP16KRMP4U

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Supports up to 100A, ideal for large-scale applications

success

Provides 6 L14-30R output connectors for flexible power distribution

success

Features a bypass switch for uninterrupted maintenance

Main Documents

document

Product Datasheet

document

User guide

Maintenance Bypass Panels

bullet

Supports up to 100A, ideal for large-scale applications

bullet

Provides 6 L14-30R output connectors for flexible power distribution

bullet

Features a bypass switch for uninterrupted maintenance

bullet

Designed for rack installation, saving space in data centers

The APC Service Bypass Panel supports output voltage of 200V and 208V. It includes 6 NEMA L14-30R outlets. It features a 4U rack-mount design and is rack mountable.

Overview

Lead time

Usually in Stock

Main

Main Input Voltage

208 V

Product or Component Type

Bypass kit

Main Output Voltage

Other Output Voltage

240 V

Number of rack unit

4U

Provided Equipment

Range of Product

Maintenance Bypass Panels

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.