APC Service Bypass Panel 200/208/240V 125A HW input (2) L6-30R (4) L6-20R output
SKU: SBP20KRMT4U
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Maintenance Bypass Panels
Overview
Lead time
Usually in Stock
Main
Main Input Voltage
Product or Component Type
Bypass kit
Main Output Voltage
Output connector type
Hard Wire 3-wire (2PH + G) for 1 zone(s)
Number of rack unit
4U
Number of cables
1
Provided Equipment
Range of Product
Maintenance Bypass Panels
Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
SCIP Number
780cb2d6-f852-4c3c-987f-e705629194ca
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Take-back
Yes
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.