APC Service Bypass Panel - 200/208/240V; 30A; BBM; L6-30P input; (2) L6-30R (2) L6-20R output
SKU: SBP5000RMT2U
Enter ZIP code to see pricing
Supports up to 30A, ideal for high-demand environments
Equipped with 2 L6-30R and 2 L6-20R output connectors for flexible power distribution
Features a bypass switch for safe maintenance
Maintenance Bypass Panels
Supports up to 30A, ideal for high-demand environments
Equipped with 2 L6-30R and 2 L6-20R output connectors for flexible power distribution
Features a bypass switch for safe maintenance
Designed for rack installation, saving space in data centers
The APC SBP5000RMT2U Service Bypass Panel is a reliable solution designed to ensure uninterrupted power to your critical equipment during UPS maintenance or upgrades. Engineered for compatibility with APC Smart-UPS and Smart-UPS On-Line, this panel requires L6-30P input and offers (2) L6-30R, (2) L6-20R outlets. The panel is 2U in height with 208V input and user selectable 200V/208V/240V output voltage. This panel comes with a 2-year warranty.
Main
Main Input Voltage
Product or Component Type
Bypass kit
Main Output Voltage
Other Output Voltage
240 V
Input Connection Type
NEMA L6-30P
Number of rack unit
2U
Cable length
10.007 ft (3.05 m)
Number of cables
1
Provided Equipment
Range of Product
Maintenance Bypass Panels
Physical
Color
Black
Height
3.5 in (89 mm)
Width
17.008 in (432 mm)
Depth
26.0 in (660 mm)
Net Weight
30.07 lb(US) (13.64 kg)
Mounting Location
Front
Mounting preference
Lower
Mounting Mode
Rack-mounted
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
SCIP Number
31346aed-552c-4a16-81d9-e683a383b6da
EU RoHS Directive
Compliant By ExemptionREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Again
Repack and remanufacture
Take-back
Yes
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.