APC Service Bypass Panel- 200/208/240V; 50A; MBB; L6-30P/HW input; (1) L6-30R (2) L6-20R output
SKU: SBP6KRMT2U
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Maintenance Bypass Panels
Overview
Lead time
Usually in Stock
Main
Main Input Voltage
Product or Component Type
Bypass kit
Main Output Voltage
Other Output Voltage
240 V
Input Connection Type
NEMA L6-30P
Number of rack unit
2U
Cable length
10.007 ft (3.05 m)
Number of cables
1
Provided Equipment
Range of Product
Maintenance Bypass Panels
Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
Compliant By ExemptionUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Take-back
Yes
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.