APC Service Bypass Panel 200/208/240V Symmetra LX 4-16kVA (1)L14-30R, (3)L5-20R, (1)100A Hardwire
SKU: SBP16KRMP4U-HW
Enter ZIP code to see pricing
208V/100A bypass panel ensures seamless UPS maintenance without load interruption
4U rack-mountable with hardwire input and output for high-density power distribution
Compatible with Symmetra/Smart-UPS systems up to 16kVA for data center reliability
Maintenance Bypass Panels
208V/100A bypass panel ensures seamless UPS maintenance without load interruption
4U rack-mountable with hardwire input and output for high-density power distribution
Compatible with Symmetra/Smart-UPS systems up to 16kVA for data center reliability
Includes rack brackets and guides for quick installation
The APC SBP16KRMP4U-HW is a 208V, 100A maintenance bypass panel designed for seamless integration with Symmetra LX and Smart-UPS systems from 4kVA to 16kVA. It allows safe, uninterrupted power transfer during UPS maintenance or replacement, ensuring continuous operation of critical equipment. The 4U rack-mountable design supports both rack and wall installation, optimizing space in your data center or network room. With hardwired input and output connections, this panel delivers reliable power distribution and easy serviceability. Built to meet industry standards, it helps maximize uptime while supporting APC's sustainibility initiatives.
Main
Main Input Voltage
208 V
Product or Component Type
Bypass kit
Main Output Voltage
Other Output Voltage
240 V
Output connector type
Number of rack unit
4U
Provided Equipment
Range of Product
Maintenance Bypass Panels
Physical
Color
Black
Height
7.008 in (178 mm)
Width
17.008 in (432 mm)
Depth
26.5 in (673 mm)
Net Weight
51.10 lb(US) (23.18 kg)
Mounting Location
Front
Mounting preference
Lower
Mounting Mode
Rack-mounted
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
Compliant By ExemptionREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Take-back
Yes
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.