Schneider Electric Marketplace Logo
products cart iconCart

APC Service Bypass PDU, 120V 15AMP W/ (8) NEMA 5-15R

SKU: SBP1500RM

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

APC SERVICE BYPASS PDU

success

The APC 8-Outlets 1.5kVA PDU (SBP1500RM) is the perfect solution for efficient power distribution in your workspace.

success

With 8 outlets, can connect and power multiple devices simultaneously, ensuring all your equipment stays up & running

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

Maintenance Bypass Panels

bullet

APC SERVICE BYPASS PDU

bullet

The APC 8-Outlets 1.5kVA PDU (SBP1500RM) is the perfect solution for efficient power distribution in your workspace.

bullet

With 8 outlets, can connect and power multiple devices simultaneously, ensuring all your equipment stays up & running

bullet

The 1.5kVA power rating guarantees reliable performance, providing a stable power supply to your valuable electronics

bullet

Includes Rack Mounting brackets & User Manual

The APC Service Bypass Panel support voltage of 120V. It includes 8 NEMA 5-15R outlets. It features a 2U rack-mount design and is rack mountable. The unit includes rack mounting brackets and user manual.

Overview

Lead time

Usually in Stock

Main

Main Input Voltage

120 V

Product or Component Type

Bypass kit

Main Output Voltage

120 V

Input Connection Type

NEMA 5-15P

Number of rack unit

2U

Cable length

7.9 ft (2.4 m)

Number of cables

1

Provided Equipment

Range of Product

Maintenance Bypass Panels

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

31346aed-552c-4a16-81d9-e683a383b6da

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.