Schneider Electric Marketplace Logo
products cart iconCart

APC Service Bypass PDU, 120V 20AMP W/ (8) NEMA 5-15R AND (2) 5-20R

SKU: SBP2200RM

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

APC SERVICE BYPASS PDU

success

Designed to work with the world’s most popular network and server UPS

success

Bypass/UPS switch allows switching the supply to the load b/w the incoming supply & UPS, to isolate UPS for maintenance

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

Maintenance Bypass Panels

bullet

APC SERVICE BYPASS PDU

bullet

Designed to work with the world’s most popular network and server UPS

bullet

Bypass/UPS switch allows switching the supply to the load b/w the incoming supply & UPS, to isolate UPS for maintenance

bullet

Includes Rack mounting brackets & User manual

bullet

2 years repair or replace warranty

The APC Service Bypass Panel supports output voltage of 120V. It includes 8 NEMA 5-15R and 2 5-20R outlets. It features a 2U rack-mount design and is rack mountable. It includes rack mounting brackets and a user manual.

Overview

Lead time

Usually in Stock

Main

Main Input Voltage

120 V

Product or Component Type

Bypass kit

Main Output Voltage

120 V

Input Connection Type

NEMA 5-20P

Number of rack unit

2U

Cable length

7.9 ft (2.4 m)

Number of cables

1

Provided Equipment

Range of Product

Maintenance Bypass Panels

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

31346aed-552c-4a16-81d9-e683a383b6da

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.