Schneider Electric Marketplace Logo
products cart iconCart

APC Service Bypass PDU, 120V 30AMP W/ (4) NEMA 5-20R AND (1) L5-30R

SKU: SBP3000RM

Enter ZIP code to see pricing

loader
success

APC SERVICE BYPASS PDU

success

Rack-mountable. Input Voltage 100 V AC to 125 V AC

success

Output Voltage 120 V AC

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

Maintenance Bypass Panels

bullet

APC SERVICE BYPASS PDU

bullet

Rack-mountable. Input Voltage 100 V AC to 125 V AC

bullet

Output Voltage 120 V AC

bullet

APC 5-Outlets 3kVA PDU SBP3000RM Power Distribution Units

bullet

1 x NEMA L5-30R, 4 x NEMA 5-20R - 3 kVA - Rack-mountable

The APC Service Bypass PDU includes 4 NEMA 5-20R and 1 L5-30R outlets. It has a nominal input and output voltage of 120V. The unit is rack-mounted, occupying 2U of rack space. It includes rack mounting brackets and a user manual.

Main

Main Input Voltage

120 V

Product or Component Type

Bypass kit

Main Output Voltage

120 V

Input Connection Type

NEMA L5-30P

Number of rack unit

2U

Cable length

7.9 ft (2.4 m)

Number of cables

1

Provided Equipment

Range of Product

Maintenance Bypass Panels

Physical

Color

Black

Height

3.5 in (89 mm)

Width

17.008 in (432 mm)

Depth

3.0 in (76 mm)

Net Weight

9.81 lb(US) (4.45 kg)

Mounting Location

Front

Mounting preference

No preference

Mounting Mode

Rack-mounted

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.