Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS 1.5kVA 120V SHIPBOARD

SKU: SMT1500X93

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

Provides 1440VA of power capacity

success

Energy efficieny feature reduces operational costs

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

1 679 kg CO2 eq.

See All
Replacement battery
Schneider Electric RBC7 Picture

APC Replacement Battery Cartridge for Back-UPS, 12V 9Ah lead-acid battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Communication Options (5)

Interface connections (1)

PDU (7)

Replacement battery (1)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC Smart-UPS

bullet

Replacement battery (1) is available

bullet

Provides 1440VA of power capacity

bullet

Energy efficieny feature reduces operational costs

bullet

Features an intuitive LCD display for easy monitoring and management

bullet

Designed for shipboard applications

It is a Smart-UPS with a power capacity of 1440VA and 1000W. It is used for shipboard applications and operates at a nominal voltage of 120V. The UPS includes 8 NEMA 5-15R outlets and supports hot-swappable batteries for continuous operation. It is compliant with various safety and environmental standards, ensuring reliable and safe operation in IT and data center environments.

Overview

Lead time

Usually in Stock

Main

Main Input Voltage

120 V AC 1 phase

Input Connection Type

NEMA 5-15P

Efficiency at full load

82...144 V 120 V

Input Frequency

50/60 Hz +/- 3 Hz

Output voltage

120 V AC 1 phase

Rated power in W

1000 W

rated power in VA

1440 VA

output connection type

8 NEMA 5-15R

Harmonic distortion

Less than 5%

Maximum configurable power in VA

1440 VA

Max Configurable Power (Watts)

1000 W

Transfer Time

6ms typical : 10ms maximum

Topology

Line Interactive

Waveform Type

Sine wave

Full load runtime

00:05:00

Half load runtime

00:17:00

Output Frequency (sync to mains)

50/60 Hz +/- 3 Hz for 60 Hz nominal sync to mains

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

1 679 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

524 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

6 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 144 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

1 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

REACh Regulation

REACh Declaration
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.