Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS 5000VA 208V Rackmount/Tower

SKU: SUA5000RMT5U

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

"Intelligent and efficient network power protection from entry level to scalable runtime. "

success

"Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices."

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

9 143 kg CO2 eq.

See All
Replacement battery
Schneider Electric RBC55 Picture

APC Replacement Battery Cartridge for Smart-UPS Line Interactive, 12V 17Ah lead-acid battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Cables (1)

Interface connections (8)

Mounting (1)

PDU (20)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Environmental Disclosure

APC Smart-UPS

bullet

Replacement battery (1) is available

bullet

"Intelligent and efficient network power protection from entry level to scalable runtime. "

bullet

"Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices."

bullet

"Provides remote management of the UPS over the network."

bullet

"LED status indicators Quickly understand unit and power status with visual indicators"

The APC Smart-UPS is a rackmount or tower UPS with a power rating of 5000VA and 4000 watts. It supports 208V input and output, and includes multiple output connections such as 2 NEMA L6-20R and 2 NEMA L6-30R. The UPS uses lead-acid batteries and features a SmartSlot for additional management options.

Overview

Presentation

Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Lead time

Usually Ships within 3 Weeks

Main

Run time for load

Min-max: 400-4000 W

W

9min 21s

Max. Capacity Used

100%

Main Input Voltage

208 V AC 1 phase

Input Connection Type

NEMA L6-30P

Efficiency at full load

Input Frequency

50/60 Hz +/- 5 Hz manual switch

Output voltage

208 V AC 1 phase

Rated power in W

4000 W

rated power in VA

5000 VA

output connection type

Harmonic distortion

Less than 5 % at full load

Maximum configurable power in VA

5000 VA

Max Configurable Power (Watts)

4000 W

Transfer Time

2ms typical : 4ms maximum

Topology

Line Interactive

Waveform Type

Sine wave

Output frequency

Replacement battery

RBC55

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

9 143 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

3 655 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

43 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

5 434 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

10 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

58

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.

20 Results

Scheduled 5X8 assembly service and Power-Up service

WASSEMUPS-3R-SB-00

Installation, Commissioning

5 X 8 Power Up for Smart-UPS

WSTRTUP-SB-00

Installation, Commissioning