Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS C, Line Interactive, 1440VA, Rackmount 2U, 120V, 6x NEMA 5-15R outlets, SmartConnect port, USB and Serial communication, AVR,Graphic LCD

SKU: SMC1500-2UC

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

1440VA/900W line interactive pure sine wave 2U rackmount UPS

success

Ideal for entry-level servers, networks, retail POS, and business VOIP

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

1026

See All
Replacement battery
Schneider Electric APCRBC157 Picture

APC Replacement Battery Cartridge 157 with 2 Year Warranty

View Productarrow

Compatible Products

Mounting (1)

PDU (7)

Racks (20)

Replacement battery (1)

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

document

Environmental Disclosure

APC Smart-UPS

bullet

Replacement battery (1) is available

bullet

1440VA/900W line interactive pure sine wave 2U rackmount UPS

bullet

Ideal for entry-level servers, networks, retail POS, and business VOIP

bullet

Automatic Voltage Regulation keeps output voltage within acceptable user selectable levels

bullet

Cloud-based remote power monitoring via SmartConnect Ethernet Port

bullet

Graceful shutdown using serial or USB cables via PowerChute Serial Shutdown

This APC Smart-UPS is designed for small to medium business users to maintain business uptime and continuity. This 1440VA line interactive 2U rackmount UPS provides pure sine wave power to support critical electronics during power disruptions. The UPS comes with NEMA 5-15P input and 6x NEMA 5-15R outlets. This UPS offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. The Smart-UPS C has an intuitive graphic LCD interface. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. This line interactive UPS operates in green mode for high operating efficiency. Connect to either monitoring software using the Port on the back of the device. The SMC has a 2-year warranty, and comes with a built-in lead-acid battery. This UPS provides surge protection against lightning strikes, power sags, brownouts and surges. This is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications. This 900 watt UPS offers a green mode to ensure you are operating at the highest level of efficiency while it’s smart battery management maximizes performance. Automatic Voltage Regulation (AVR) adjusts voltages ensuring reliable power while preserving battery life. Predictive battery management provides an estimated date of when battery replacement is recommended. Package Contains UPS, Documentation CD, Installation guide, Rack mounting brackets, USB cable.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 90-900 W

W

6min 1s

Max. Capacity Used

100%

Product or Component Type

Uninterruptible power supply (UPS)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

1026

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

SCIP Number

B2b22a56-41f2-497e-9ea6-cf093b3b8bd3

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STAR®

ENERGY STAR UPS V2.0 (USA)

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.