Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS, Line Interactive, 1000 VA, LCD, Rackmount 1U, 120V, 4x NEMA 5-15R outlet, USB, AVR, Short Depth

SKU: SMT1000RM1U

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

Up to 25% more power (higher PF) & 23% depth reduction (20 in.)

success

1U short depth, rack-mountable design

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

680 kg CO2 eq.

See All
Replacement battery
Schneider Electric RBC43 Picture

APC Replacement Battery Cartridge for Smart-UPS Line Interactive, 48V 10Ah lead-acid battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Communication Options (5)

PDU (2)

Racks (20)

Replacement battery (1)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

APC Smart-UPS

bullet

Replacement battery (1) is available

bullet

Up to 25% more power (higher PF) & 23% depth reduction (20 in.)

bullet

1U short depth, rack-mountable design

bullet

LCD status display

bullet

AVR double boost and trim

bullet

USB port for communication

This APC Smart-UPS is designed for small and medium businesses to maintain business uptime and continuity The 1000VA line interactive 1U rackmount provides pure sine wave power with a higher power factor to support critical electronics during power disruptions. It comes with NEMA 5-15P input and 4x NEMA 5-15R outlets. It comes with PowerChute Software, which provides graceful shutdown of physical servers, virtual machines, and HCI clusters. It provides surge protection against lightning strikes, power sags, brownouts, and surges. The SMT UPS has a 3-year warranty, and the built-in lead acid battery has a 2-year warranty. This UPS includes intelligent battery management with replacement suggestions, temperature-adjusted charging, self-tests, and battery disconnect notifications.

Main

Run time for load

Min-max: 80-800 W

W

1min 33s

Max. Capacity Used

100%

Main input voltage

120 V AC 1 phase

Input connection

NEMA 5-15P

Maximum input current

8.33 A

Input frequency

50/60 Hz +/- 3 Hz auto-sensing

Output voltage

120 V AC 1 phase

Rated power in W

800 W

Rated power in VA

1000 VA

Output connection

4 NEMA 5-15R

Harmonic distortion

Less than 5%

Maximum configurable power in VA

1000 VA

Maximum configurable power in W

800 W

Transfer time

4ms typical : 8ms maximum

UPS topology

Line Interactive

Waveform type

Sine wave

Output frequency

50/60 Hz +/- 3 Hz sync to mains

Replacement battery

RBC43

Graphs

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

680 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

454 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

11 kg CO2 eq.

Carbon footprint of the installation phase [A5]

3 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

195 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

17 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes