Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS, Line Interactive, 1000VA, Lithium-ion, Rackmount 2U, 120V, 6x NEMA 5-15R outlets, SmartConnect Port+SmartSlot, Short Depth, AVR, LCD

SKU: SMTL1000RM2UC

Enter ZIP code to see pricing

loader
success

1000VA/800W line interactive pure sine wave 2U rackmount UPS

success

Ideal for small edge environment, back office, network infrastructure and IDF/MDF closets

success

Lithium-ion battery minimizes the need to replace battery during the lifetime of UPS

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

408 kg CO2 eq.

See All

Compatible Products

Communication Options (5)

Mounting (2)

PDU (20)

Racks (20)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Brochure

document

Environmental Disclosure

APC Smart-UPS

bullet

1000VA/800W line interactive pure sine wave 2U rackmount UPS

bullet

Ideal for small edge environment, back office, network infrastructure and IDF/MDF closets

bullet

Lithium-ion battery minimizes the need to replace battery during the lifetime of UPS

bullet

Short depth UPS provides extra space for cable management

bullet

Tower convertible with stabilizing feet (sold separately)

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. The 1000VA line interactive 2U short depth rackmount UPS provides pure sine wave power to support critical electronics during power disruptions. It comes with NEMA 5-15P input and 6 NEMA 5-15R outlets. This rackmount UPS is tower convertible with the mounting stabilizing feet (SMTL2USF sold separately). It offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. It offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. It provides surge protection against lightning strikes, power sags, brownouts and surges. The SMTL UPS has a 5-year warranty on the UPS and Lithium-ion battery.

Main

Run time for load

Min-max: 80-800 W

W

7min 47s

Max. Capacity Used

100%

Main input voltage

120 V AC 1 phase

Input connection

NEMA 5-15P

Input protection

Circuit breaker

Efficiency at full load

Input frequency

50/60 Hz +/- 3 Hz auto-sensing

Output voltage

120 V AC 1 phase

Rated power in W

800 W

Rated power in VA

1000 VA

Output connection

6 NEMA 5-15R

Crest factor

3 : 1

Harmonic distortion

Less than 5%

Maximum configurable power in VA

1000 VA

Maximum configurable power in W

800 W

Transfer time

6ms typical : 10ms maximum

UPS topology

Line Interactive

Waveform type

Sine wave

Output frequency

50/60 Hz +/- 3 Hz sync to mains

Graphs

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

408 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

218 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

2 kg CO2 eq.

Carbon footprint of the installation phase [A5]

1 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

175 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

12 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

C151e0e4-d5aa-4595-a297-c593b8808426

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel (Metallic), which is known to the State of California to cause cancer and/or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

51

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.