Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS, Line Interactive, 1500VA, Lithium-ion, Rackmount 3U, 120V, 6x NEMA 5-15R outlets, SmartConnect Port+SmartSlot, AVR, LCD [TAA]

SKU: SMTL1500RM3UCUS

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

1440VA/1350W line interactive pure sine wave 3U rackmount UPS

success

Ideal for small edge environment, back office, network infrastructure and IDF/MDF closets

success

Lithium-ion battery minimizes the need to replace battery during the lifetime of UPS

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

299 kg CO2 eq.

See All

Compatible Products

Sensors (2)

SmartSlot (4)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC Smart-UPS

bullet

1440VA/1350W line interactive pure sine wave 3U rackmount UPS

bullet

Ideal for small edge environment, back office, network infrastructure and IDF/MDF closets

bullet

Lithium-ion battery minimizes the need to replace battery during the lifetime of UPS

bullet

Short depth UPS provides extra space for cable management

bullet

Cloud-based remote power monitoring via SmartConnect Ethernet Port

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. The 1440VA line interactive 3U short depth rackmount UPS provides pure sine wave power to support critical electronics during power disruptions. It comes with NEMA 5-15P input and 6 NEMA 5-15R outlets. It offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. It provides surge protection against lightning strikes, power sags, brownouts and surges. The SMTL UPS has a 5-year warranty on the UPS and Lithium-ion battery. The Smart-UPS is compliant with the Trade Agreements Act (TAA) requirements.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 135-1350 W

W

5min 9s

Max. Capacity Used

100%

Main Input Voltage

120 V AC 1 phase

Other Input Voltages

120 V

Input Connection Type

NEMA 5-15P

Input protection type

Circuit breaker

Efficiency at full load

75...154 V adjustable

Input Frequency

50/60 Hz +/- 3 Hz auto-sensing

Output voltage

120 V AC 1 phase

Other Output Voltages

120 V

Rated power in W

1350 W

rated power in VA

1440 VA

output connection type

6 NEMA 5-15R

Crest factor

3 : 1

Harmonic distortion

Less than 5%

Maximum configurable power in VA

1440 VA

Max Configurable Power (Watts)

1350 W

Transfer Time

6ms typical : 10ms maximum

Topology

Line Interactive

Waveform Type

Sine wave

Output Frequency (sync to mains)

50/60 Hz +/- 3 Hz sync to mains

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

299 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

280 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

7 kg CO2 eq.

Carbon footprint of the installation phase [A5]

2 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

10 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

No

Take-back

Yes