Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS, Line Interactive, 1500VA, Rackmount 1U, 120V, 4x NEMA 5-15R outlets, SmartConnect Port+SmartSlot, AVR, LCD

SKU: SMT1500RM1UC

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

1440VA/1000W line interactive pure sine wave 1U rackmount UPS

success

Ideal for servers, storage, network closets, business VoIP and retail POS

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

1 985 kg CO2 eq.

See All
Replacement battery
Schneider Electric APCRBC88 Picture

APC Replacement Battery Cartridge #88 with 2 Year Warranty

View Productarrow

Compatible Products

Mounting (1)

PDU (3)

Racks (20)

Replacement battery (1)

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

document

Environmental Disclosure

APC Smart-UPS

bullet

Replacement battery (1) is available

bullet

1440VA/1000W line interactive pure sine wave 1U rackmount UPS

bullet

Ideal for servers, storage, network closets, business VoIP and retail POS

bullet

Automatic Voltage Regulation helps correct utility voltage

bullet

Cloud-based remote power monitoring via SmartConnect Ethernet Port

bullet

Graceful shutdown using serial or USB cables via PowerChute Serial Shutdown

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. The 1440VA line interactive 1U rackmount UPS provides pure sine wave power to support critical electronics during power disruptions. It comes with 4 NEMA 5-15R outlets. It offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. It has a SmartSlot for optional NMC purchase that enables network-based UPS monitoring & management via PowerChute Network Shutdown and the ability to connect to EcoStruxure IT or third-party management platform. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. It provides surge protection against lightning strikes, power sags, brownouts and surges. The SMT UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. It is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications.

Overview

Presentation

Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Main

Run time for load

Min-max: 100-1000 W

W

4min 45s

Max. Capacity Used

100%

Main input voltage

120 V AC 1 phase

Input connection

NEMA 5-15P

Maximum input current

12 A

Input protection

Circuit breaker

Cos phi

0.7

Plug standard

5-15P

Efficiency at full load

Input current

12 A

Input frequency

50/60 Hz +/- 3 Hz auto-sensing

Output voltage

120 V AC 1 phase

Rated power in W

1000 W

Rated power in VA

1440 VA

Output connection

4 NEMA 5-15R

Crest factor

2.5 : 1

Harmonic distortion

Less than 5%

Maximum configurable power in VA

1440 VA

Maximum configurable power in W

1000 W

Maximum output current

12 A

Output voltage tolerance

+/- 2%

Transfer time

4ms typical : 8ms maximum

UPS topology

Line Interactive

Waveform type

Sine wave

Output frequency

50/60 Hz +/- 3 Hz sync to mains

Replacement battery

APCRBC88

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

1 985 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

620 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

7 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 353 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STAR®

ENERGY STAR UPS V2.0 (USA)

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

58

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.