Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS, Line Interactive, 1500VA, Rackmount 2U, 120V, 6 NEMA 5-15R outlets, SmartConnect Port+Network Card, AVR, LCD [TAA]

SKU: SMT1500RM2UCNCUS

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

1440VA/1000W line interactive pure sine wave 2U rackmount UPS

success

TAA certified product

success

Cloud-based remote power monitoring via SmartConnect Ethernet Port

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

708

See All

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC Smart-UPS

bullet

1440VA/1000W line interactive pure sine wave 2U rackmount UPS

bullet

TAA certified product

bullet

Cloud-based remote power monitoring via SmartConnect Ethernet Port

bullet

Preinstalled Network Management Card for network-based UPS monitoring and management

bullet

Graceful shutdown of physical servers, virtual machines and HCI Clusters

This APC Smart-UPS is designed for IT professionals and network administrators to maintain business uptime and continuity. The 1440VA line interactive 2U rackmount UPS provides pure sine wave power on battery mode to support critical electronics during power disruptions. The Smart-UPS includes a NEMA 5-15P input and six NEMA 5-15R outlets. The UPS has a preinstalled Network Management Card for network-based monitoring and management of UPS. The PowerChute Network Shutdown allows for a graceful shutdown of physical servers, virtual machines, and HCI clusters. The UPS offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. The UPS provides surge protection against lightning strikes, power sags, brownouts and surges. The SMT UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. This model is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge can help restore UPS performance to original specifications. The Smart-UPS is compliant with the Trade Agreements Act (TAA) requirements.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 100-1000 W

W

7min 9s

Max. Capacity Used

100%

Product or Component Type

Uninterruptible power supply (UPS)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

708

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STARĀ®

ENERGY STAR UPS V2.0 (USA)

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

Yes