Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS, Line Interactive, 1500VA, Rackmount 2U, 120V, 6x NEMA 5-15R outlets, SmartConnect Port+SmartSlot, AVR, LCD

SKU: SMT1500RM2UC

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

1440VA/1000W line interactive pure sine wave 2U rackmount UPS

success

Ideal for servers, storage, network closets, business VoIP and retail POS

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

1113

See All
Replacement battery
Schneider Electric APCRBC159 Picture

APC Replacement Battery Cartridge 159 with 2 Year Warranty

View Productarrow

Compatible Products

Interface connections (1)

Mounting (1)

PDU (9)

Racks (20)

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

document

Environmental Disclosure

APC Smart-UPS

bullet

Replacement battery (1) is available

bullet

1440VA/1000W line interactive pure sine wave 2U rackmount UPS

bullet

Ideal for servers, storage, network closets, business VoIP and retail POS

bullet

Automatic Voltage Regulation helps correct utility voltage

bullet

Cloud-based remote power monitoring via SmartConnect Ethernet Port

bullet

Graceful shutdown using serial or USB cables via PowerChute Serial Shutdown

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. The 1440VA line interactive 2U rackmount UPS provides pure sine wave power to support critical electronics during power disruptions. It comes with NEMA 5-15P input and 6 NEMA 5-15R outlets. It offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. It offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. It provides surge protection against lightning strikes, power sags, brownouts and surges. The SMT UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. It is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications.

Overview

Presentation

Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Lead time

Usually Ships within 2 Weeks

Main

Run time for load

Min-max: 100-1000 W

W

7min 9s

Max. Capacity Used

100%

Product or Component Type

Uninterruptible power supply (UPS)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

1113

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

SCIP Number

B2b22a56-41f2-497e-9ea6-cf093b3b8bd3

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STARĀ®

ENERGY STAR UPS V2.0 (USA)

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.