Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS, Line Interactive, 1500VA, Rackmount 2U, 120V, 6x NEMA 5-15R outlets, SmartConnect Port+SmartSlot, AVR, LCD [TAA]

SKU: SMT1500RM2UCUS

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

1440VA/1000W line interactive pure sine wave 2U rackmount UPS

success

Ideal for servers, storage, network closets, business VoIP and retail POS

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

2 192 kg CO2 eq.

See All
Replacement battery
Schneider Electric APCRBC159 Picture

APC Replacement Battery Cartridge 159 with 2 Year Warranty

View Productarrow

Compatible Products

Interface connections (1)

Mounting (1)

PDU (9)

Racks (12)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC Smart-UPS

bullet

Replacement battery (1) is available

bullet

1440VA/1000W line interactive pure sine wave 2U rackmount UPS

bullet

Ideal for servers, storage, network closets, business VoIP and retail POS

bullet

Automatic Voltage Regulation helps correct utility voltage

bullet

Cloud-based remote power monitoring via SmartConnect Ethernet Port

bullet

Graceful shutdown using serial or USB cables via PowerChute Serial Shutdown

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. The 1440VA line interactive 2U rackmount UPS provides pure sine wave power to support critical electronics during power disruptions. It comes with NEMA 5-15P input and 6 NEMA 5-15R outlets. It offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. It provides surge protection against lightning strikes, power sags, brownouts and surges. The SMT UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. It is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 100-1000 W

W

7min 9s

Max. Capacity Used

100%

Main Input Voltage

120 V AC 1 phase

Other Input Voltages

Input Connection Type

NEMA 5-15P

Efficiency at full load

75...154 V adjustable

Input Frequency

50/60 Hz +/- 3 Hz auto-sensing

Output voltage

120 V AC 1 phase

Other Output Voltages

Rated power in W

1000 W

rated power in VA

1440 VA

output connection type

6 NEMA 5-15R

Maximum configurable power in VA

1440 VA

Max Configurable Power (Watts)

1000 W

Topology

Line Interactive

Waveform Type

Sine wave

Output Frequency (sync to mains)

50/60 Hz +/- 3 Hz sync to mains

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

2 192 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

684 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

8 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 494 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

2 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STARĀ®

ENERGY STAR UPS V2.0 (USA)

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.