APC Smart-UPS, Line Interactive, 1500VA, Tower, 120V, 8x NEMA 5-15R outlets, SmartConnect Port+SmartSlot, Audible alarm disabled, AVR, LCD
SKU: SMT1500CX413
Enter ZIP code to see pricing
1440VA/1000W line interactive pure sine wave tower UPS
Ideal for servers, storage, network closets, business VoIP & desktops, retail POS
Automatic Voltage Regulation helps correct utility voltage
Environmental Data
Special Configurations
1440VA/1000W line interactive pure sine wave tower UPS
Ideal for servers, storage, network closets, business VoIP & desktops, retail POS
Automatic Voltage Regulation helps correct utility voltage
Graceful shutdown using serial or USB cables via PowerChute Business Edition
This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. The 1500VA line interactive tower UPS provides pure sine wave power to support critical electronics during power disruptions. It comes with NEMA 5-15P input and 8 NEMA 5-15R outlets. It offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. It provides surge protection against lightning strikes, power sags, brownouts and surges. The SMT UPS has a 3-year warranty, and built-in lead-acid battery has a 2-year warranty. It is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications.
Main
Run time for load
Min-max: 100-1000 W
W
6min 30s
Max. Capacity Used
100%
Main input voltage
120 V
Input connection
NEMA 5-15P
Efficiency at full load
75...154 V adjustable
Input frequency
50/60 Hz +/- 3 Hz auto-sensing
Output voltage
120 V
Rated power in W
1000 W
Rated power in VA
1440 VA
Output connection
8 NEMA 5-15R
Harmonic distortion
Less than 5%
Maximum configurable power in VA
1440 VA
Maximum configurable power in W
1000 W
Transfer time
6ms typical : 10ms maximum
UPS topology
Line Interactive
Waveform type
Sine wave
Output frequency
50/60 Hz +/- 3 Hz sync to mains
Graphs
Run Time
Efficiency
Environmental footprint
Total lifecycle Carbon footprint
581 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
353 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
8 kg CO2 eq.
Carbon footprint of the installation phase [A5]
2 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
204 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
13 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
SCIP Number
0637234b-27c7-4e32-ae29-543dd4803a99
EU RoHS Directive
Compliant By ExemptionEnergy efficiency
Optimized Energy Efficiency
Energy efficient product
ENERGY STAR®
ENERGY STAR UPS V2.0 (USA)
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationRemovable battery
User replaceable
Take-back
Yes
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
4 Results
ECO1PH1YFW03
Service plans
ECO1PH1YOFW03
Service plans
ECO1PH3YFW03
Service plans