Schneider Electric Marketplace Logo

APC Smart-UPS, Line Interactive, 2200VA, Lithium-ion, Rackmount 2U, 120V, 2x NEMA 5-20R+6x NEMA 5-15R outlets, SmartConnect Port+Network Card, AVR

SKU: SMTL2200RM2UCNC

Enter ZIP code to see pricing

loader
success

Replacement battery (1) is available

success

1920VA/1920W line interactive pure sine wave 2U rackmount UPS

success

Ideal for small edge environment, back office, network infrastructure and IDF/MDF closets

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

2 776 kg CO2 eq.

See All
Replacement battery
Schneider Electric APCRBC174-LI Picture

APC Lithium Ion Replacement Battery Cartridge #174 LI

View Productarrow

Compatible Products

Communication Options (1)

Mounting (1)

PDU (20)

Racks (20)

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

document

Technical Drawing

document

Environmental Disclosure

APC Smart-UPS

bullet

Replacement battery (1) is available

bullet

1920VA/1920W line interactive pure sine wave 2U rackmount UPS

bullet

Ideal for small edge environment, back office, network infrastructure and IDF/MDF closets

bullet

Lithium-ion battery minimizes the need to replace battery during the life time of UPS

bullet

Cloud-based remote power monitoring via SmartConnect Ethernet Port

bullet

1-Year Secure Network Management Card subscription included

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. The 1920VA line interactive 2U rackmount UPS provides pure sine wave power to support critical electronics during power disruptions. It comes with NEMA 5-20P input, 6 NEMA 5-15R and 2 NEMA 5-20R outlets. . It has a preinstalled Network Management Card for UPS network-based monitoring and management. It comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters. It offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. It provides surge protection against lightning strikes, power sags, brownouts and surges. The SMTL UPS has a 5-year warranty on the UPS and Lithium-ion battery

Main

Run time for load

Min-max: 198-1980 W

W

The total load (power draw) entered exceeds the maximum value for this product (#load# W).

Max. Capacity Used

103%

Main input voltage

120 V AC 1 phase

Other input voltage

Input connection

NEMA 5-20P

Input protection

Circuit breaker

Efficiency at full load

82...144 V

Input frequency

50/60 Hz +/- 3 Hz auto-sensing

Output voltage

120 V AC 1 phase

Other output voltage

Rated power in W

1920 W

Rated power in VA

1920 VA

Output connection

Crest factor

3 : 1

Harmonic distortion

Less than 5%

Maximum configurable power in VA

2200 VA

Maximum configurable power in W

1980 W

Transfer time

6ms typical : 10ms maximum

UPS topology

Line Interactive

Waveform type

Sine wave

Output frequency

50/60 Hz +/- 3 Hz sync to mains

Replacement battery

APCRBC174-LI

Graphs

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

2 776 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

867 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

10 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 892 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel (Metallic), which is known to the State of California to cause cancer and/or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STAR®

ENERGY STAR UPS V2.0 (USA)

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

58

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes