Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS, Line Interactive, 2200VA, Rackmount, 120V, 10x NEMA 5-15R outlets, SmartSlot, Auto Sense Voltage 120V/230V, AVR, LCD

SKU: SMT2200R2X167

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

2200VA/1980W line interactive pure sine wave 2U rackmount UPS

success

Ideal for servers, storage, networking, business VoIP, retail POS

success

Automatic Voltage Regulation helps correct utility voltage

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

3 393 kg CO2 eq.

See All

Compatible Products

Communication Options (3)

Subscriptions (6)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

Multistandard offers

bullet

2200VA/1980W line interactive pure sine wave 2U rackmount UPS

bullet

Ideal for servers, storage, networking, business VoIP, retail POS

bullet

Automatic Voltage Regulation helps correct utility voltage

bullet

Graceful shutdown using serial or USB cables via PowerChute Business Edition

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. The 2200VA line interactive 2U rackmount UPS provides pure sine wave power to support critical electronics during power disruptions. It comes with NEMA 5-15P input and 10x NEMA 5-15R outlets. It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. The UPS comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. It provides surge protection against lightning strikes, power sags, brownouts and surges. The SMT UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. It is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications.

Main

Run time for load

Min-max: 198-1980 W

W

7min 21s

Max. Capacity Used

100%

Main input voltage

120 V

Input connection

Efficiency at full load

100...290 V 120...230 V

Input frequency

50/60 Hz +/- 3 Hz auto-sensing

Output voltage

120 V

Rated power in W

1980 W

Rated power in VA

2200 VA

Output connection

10 NEMA 5-15R

Harmonic distortion

Less than 5%

Maximum configurable power in VA

2200 VA

Maximum configurable power in W

1980 W

Transfer time

6ms typical : 10ms maximum

UPS topology

Line Interactive

Waveform type

Sine wave

Output frequency

50/60 Hz +/- 3 Hz for 50 Hz nominal sync to mains

Graphs

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

3 393 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

1 059 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

13 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

2 313 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

3 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

58

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.